??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
Измерение
2D

Выбор CAD модели
22593.2155 Support Leg
HELP_VARIABLE
Company
Halder
Description
EH 22593. - Support Legs with screw over M16
Bill of material
22593.2155 Support Leg
BESTNR
Ref. No.
22593.2155
MAT
Material
Rostfreier Stahl
ROT
°
D1
60 mm
D2
Thread
M16
L1
75 mm
H1
2.5 mm
L2
17 mm
SW1
12 mm
SW2
8 mm
SW3
24 mm
G
Weight
195 g